IESNA:LM-63-2002
[TEST]P1057789
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-21)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDRP-S1005D830-X4F0-XX-UDD-BVL-B
[LUMINAIRE]DEFINE 2 BLACK REGRESSED DIRECT RECESSED HOUSING WITH BLACK STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]619
TILT=NONE
1 -1 1 37 5 1 1 0.145833 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
658.6 655.9 651.7 644.7 630.8 611.3 582.1 544.5 505.5 467.9
426.1 391.3 349.5 313.3 275.7 239.5 200.5 165.7 129.5 96.1
64.1 34.8 8.4 1.4 1.4 1.4 0 0 0 0
0 0 0 0 0 0 0
658.6 658.6 651.7 641.9 625.2 602.9 570.9 534.7 491.5 449.8
405.2 364.8 324.4 285.5 247.9 213.1 178.2 146.2 114.2 84.9
59.9 37.6 16.7 2.8 1.4 0 0 0 0 0
0 0 0 0 0 0 0
658.6 651.7 641.9 625.2 604.3 575.1 541.7 506.9 467.9 424.7
381.5 337 298 259 220 185.2 151.8 121.1 93.3 68.2
44.6 26.5 13.9 7 2.8 1.4 1.4 0 0 0
0 0 0 0 0 0 0
658.6 658.6 643.3 622.4 593.2 562.6 527.8 491.5 452.6 413.6
373.2 331.4 289.6 249.3 210.3 169.9 132.3 96.1 62.7 36.2
18.1 11.1 8.4 7 4.2 2.8 1.4 1.4 1.4 0
0 0 0 0 0 0 0
658.6 660 644.7 619.7 589 555.6 519.4 483.2 441.4 402.4
362 321.7 278.5 239.5 197.7 158.7 118.4 82.2 47.3 25.1
15.3 12.5 9.7 7 5.6 4.2 2.8 1.4 1.4 1.4
0 0 0 0 0 0 0
